1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 4P Pole DIN Rail Isolator Switch - 40A Maximum Current, 15kW Power Rating, IP65

OVERCURRENT PROTECTION

RS PRO 4P Pole DIN Rail Isolator Switch - 40A Maximum Current, 15kW Power Rating, IP65
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,530.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Poles = 4P
Maximum Current = 40A
Mounting Type = DIN Rail
IP Rating = IP65
Power Rating = 15kW
Voltage Rating = 690V AC
Electrical Phase = 3
Accepts Padlocks = Yes
Handle Colour = Red
Switch Rating = 30kA
Length = 125mm
Depth = 70mm
Terminal Type = Wire Lead
Minimum Operating Temperature = -25°C
Maximum Operating Temperature = +80°C

 
Part Number
466-239 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,530.04

฿ 1,686.78

OVERCURRENT PROTECTION 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 466-239 in the RS PRO 4P Pole DIN Rail Isolator Switch - 40A Maximum Current, 15kW Power Rating, IP65 series.