1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 4 Pole DIN Rail Non Fused Isolator Switch - 125 A Maximum Current, 55 kW Power Rating, IP65

OVERCURRENT PROTECTION

RS PRO 4 Pole DIN Rail Non Fused Isolator Switch - 125 A Maximum Current, 55 kW Power Rating, IP65
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,636.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
EN60947. Boxed Isolators. RS Pro high quality range of boxed isolator switch disconnectors for use with low voltage switchgear such as power distribution, load isolation and motor start/stop. The RS Pro range comes in 3, 4 and 6 pole versions and has a power output available up to 90 kW. Features and Benefits. Interlocking lid ensures removal in the OFF position only Easy access and switch removal Padlockable handles Flame retardant material Maximum voltage 750V ABS, metal clad, diecast and stainless steel versions available. Applications.

 
Part Number
466-132 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12,636.81

฿ 8,424.96

OVERCURRENT PROTECTION 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 466-132 in the RS PRO 4 Pole DIN Rail Non Fused Isolator Switch - 125 A Maximum Current, 55 kW Power Rating, IP65 series.