1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 3 Pole Panel Mount Non Fused Isolator Switch - 63 A Maximum Current, 18.5 kW Power Rating, IP54

OVERCURRENT PROTECTION

RS PRO 3 Pole Panel Mount Non Fused Isolator Switch - 63 A Maximum Current, 18.5 kW Power Rating, IP54
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,943.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Poles = 3
Maximum Current = 63A
Mounting Type = Panel Mount
IP Rating = IP54
Power Rating = 18.5kW
Voltage Rating = 690V ac
Electrical Phase = 3
Handle Colour = Red
Auxiliary Contacts Available = Yes
Switch Rating = 30kA
Length = 220mm
Width = 145mm
Depth = 90mm
Minimum Operating Temperature = -25°C

 
Part Number
773-8018 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,943.24

฿ 1,962.26

OVERCURRENT PROTECTION 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 773-8018 in the RS PRO 3 Pole Panel Mount Non Fused Isolator Switch - 63 A Maximum Current, 18.5 kW Power Rating, IP54 series.