1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Electric Soldering Iron, 220V, 65W, for use with RS PRO Analogue Soldering Station (202-4512)

ELECTRIC SOLDERING IRON

RS PRO Electric Soldering Iron, 220V, 65W, for use with RS PRO Analogue Soldering Station (202-4512)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,438.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Power Type = Electric
Type = Soldering Iron
Wattage = 65W
Input Voltage = 220V
For Use With = RS PRO Analogue Soldering Station (202-4512)

 
Part Number
2024513 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,438.08

฿ 1,015.14

ELECTRIC SOLDERING IRON 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2024513 in the RS PRO Electric Soldering Iron, 220V, 65W, for use with RS PRO Analogue Soldering Station (202-4512) series.