RS PRO AAA Battery Holder, 4 Cells (185-4768)

Brand :
RS Pro
Caution
Product Description
Specifications
For Battery Size = AAA
Number of Cells = 4
Mount = Wire Lead
Type = Battery Holder
Dimensions = 53 x 24.5 x 24mm

Specifications
For Battery Size = AAA
Number of Cells = 4
Mount = Wire Lead
Type = Battery Holder
Dimensions = 53 x 24.5 x 24mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.