RS PRO AA Battery Holder, Solder Tag Contact

Brand :
RS Pro
Caution
Product Description
Specifications
For Battery Size = AA
Number of Cells = 4
Type = Battery Holder
Dimensions = 58 x 64 x 16mm
Terminal Contact Type = Solder Tag

Specifications
For Battery Size = AA
Number of Cells = 4
Type = Battery Holder
Dimensions = 58 x 64 x 16mm
Terminal Contact Type = Solder Tag
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.