1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Thermistor 10kΩ, 2.4 x 63.5mm

THERMISTOR ICS

RS PRO Thermistor 10kΩ, 2.4 x 63.5mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 298.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Temperature Coefficient Type = NTC
Thermal Time Constant = 10s
Resistance @ 25 °C = 10kΩ
Tolerance = ±0.9%
Maximum Power Rating = 75mW
Length = 63.5mm
Depth = 2.4mm
Dimensions = 2.4 x 63.5mm

 
Part Number
151237 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 298.11

฿ 210.41

THERMISTOR ICS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 151237 in the RS PRO Thermistor 10kΩ, 2.4 x 63.5mm series.