1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RC Network Capacitor 500 V Maximum Voltage Rating 3 Phase

SURGE SUPPRESSOR UNITS

RS PRO RC Network Capacitor 500 V Maximum Voltage Rating 3 Phase
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 869.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Suppressor Type = 3 Phase
Maximum Voltage Rating = 500 V
Mounting Type = DIN Rail
Series = RC
Length = 62mm
Depth = 19mm
Height = 40mm
Dimensions = 62 x 19 x 40mm
Minimum Operating Temperature = -40°C
Maximum Operating Temperature = +70°C

 
Part Number
240400 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 869.13

฿ 613.52

SURGE SUPPRESSOR UNITS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 240400 in the RS PRO RC Network Capacitor 500 V Maximum Voltage Rating 3 Phase series.