RS PRO IEEE 488 to IEEE 488 1m Parallel Cable

Brand :
RS Pro
Caution
Product Description
Specifications
Connector A Gender = Male/Female
Connector A = IEEE 488
Connector B Gender = Male/Female
Connector B = IEEE 488
Length = 1m
Sheath Colour = Grey
Outer Sheath Material = PVC