RS PRO 5m DB9 to DB9 Serial Cable, Male Connector A

Brand :
RS Pro
Caution
Product Description
Specifications
Connector A = DB9
Connector A Gender = Male
Connector B = DB9
Connector B Gender = Female
Length = 5m
Sheath Colour = Grey
Standards Met = CE, REACH
Shielding = Aluminium-Mylar Foil