1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 2m DB25 to DB25 Serial Cable, Male Connector B

SERIAL CABLE ASSEMBLIES

RS PRO 2m DB25 to DB25 Serial Cable, Male Connector B
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 570.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Connector A = DB25
Connector A Gender = Male
Connector B = DB25
Connector B Gender = Male
Length = 2m
Sheath Colour = Grey
Standards Met = CE, REACH
Shielding = Aluminium-Mylar Foil

 
Part Number
1828820 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 570.04

฿ 402.39

SERIAL CABLE ASSEMBLIES 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1828820 in the RS PRO 2m DB25 to DB25 Serial Cable, Male Connector B series.