1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO IP66, IP67 Red Wall Mount 3P+E Right Angle Industrial Power Plug, Rated At 32A, 415 V

PANEL MOUNTED APPLIANCE INLETS

RS PRO IP66, IP67 Red Wall Mount 3P+E Right Angle Industrial Power Plug, Rated At 32A, 415 V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,575.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Rating = 32A
Plug/Socket = Plug
Pole Format = 3P+E
Voltage Rating = 415 V
Mounting Type = Wall Mount
IP Rating = IP66, IP67
Colour = Red
Gender = Male
Body Orientation = Right Angle

 
Part Number
410371
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,575.59

PANEL MOUNTED APPLIANCE INLETS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1