1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO C14 Snap-In IEC Connector Male, 6A, 250 V, Fuse Size 5 x 20mm (811-7210)

IEC CONNECTORS

RS PRO C14 Snap-In IEC Connector Male, 6A, 250 V, Fuse Size 5 x 20mm (811-7210)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 115.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
IEC Connector Type = C14
Mounting Type = Snap-In
Gender = Male
Current Rating = 6A
Body Orientation = Straight
Termination Method = Solder/Faston
Switch Type = 2 Pole
Number of Fuses = 1
Voltage Rating = 250 V
Fuse Size = 5 x 20mm

 
Part Number
8117210
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 115.96

IEC CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1