1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 3A, 250 V AC Male Panel Mount IEC Filter, Faston None Fuse

POWER CONNECTORS

RS PRO 3A, 250 V AC Male Panel Mount IEC Filter, Faston None Fuse
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 720.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Male
Number of Fuses = None
Switch Type = None
Termination Method = Faston
Current Rating = 3A
Voltage Rating = 250 V ac
Mounting Type = Panel Mount
Operating Frequency = 50 Hz, 60 Hz
Width = 51.7mm
Depth = 50mm
Height = 24mm

 
Part Number
386-4172 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 720.41

฿ 508.54

POWER CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 386-4172 in the RS PRO 3A, 250 V AC Male Panel Mount IEC Filter, Faston None Fuse series.