RS PRO Self Adhesive Natural Cable Tie Mount 19 mm x 19mm, 4.1mm Max. Cable Tie Width

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Colour = Natural
    Cable Tie Width Acceptance = 4.1mm
    Length = 19mm
    Width = 19 mm
    Fixing Hole Diameter = 4.4mm
    Self Adhesive = Yes
    Material = Nylon 66
    Series = HC
    Quantity = 100
    Fire Behaviour = Self-extinguishing

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat