1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Self Adhesive Black Cable Tie Mount 29.2 mm x 29.2mm, 5.5mm Max. Cable Tie Width【50 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

RS PRO Self Adhesive Black Cable Tie Mount 29.2 mm x 29.2mm, 5.5mm Max. Cable Tie Width
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 578.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Colour = Black
Cable Tie Width Acceptance = 5.5mm
Length = 29.2mm
Width = 29.2 mm
Fixing Hole Diameter = 5mm
Self Adhesive = Yes
Material = Nylon 66
Series = HC
Quantity = 50

 
Part Number
811-1729 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 578.04

฿ 408.04

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 811-1729 in the RS PRO Self Adhesive Black Cable Tie Mount 29.2 mm x 29.2mm, 5.5mm Max. Cable Tie Width series.