1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Self Adhesive Black Cable Tie Mount 19.5 mm x 19.5mm, 4.6mm Max. Cable Tie Width (204-0241)【100 Pieces Per Package】

CABLE TIE MOUNTS

RS PRO Self Adhesive Black Cable Tie Mount 19.5 mm x 19.5mm, 4.6mm Max. Cable Tie Width (204-0241)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,010.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Colour = Black
Cable Tie Width Acceptance = 4.6mm
Length = 19.5mm
Width = 19.5 mm
Fixing Hole Diameter = 3.9mm
Self Adhesive = Yes
Material = Nylon 66
Minimum Operating Temperature = -40°C
Maximum Operating Temperature = +85°C
Quantity = 100

 
Part Number
2040241 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,010.24

฿ 713.13

CABLE TIE MOUNTS 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2040241 in the RS PRO Self Adhesive Black Cable Tie Mount 19.5 mm x 19.5mm, 4.6mm Max. Cable Tie Width (204-0241) series.