1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Momentary On-Off Foot Switch - Die Cast Aluminium Case Material

FOOT SWITCHES

RS PRO Momentary On-Off Foot Switch - Die Cast Aluminium Case Material
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,495.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Switch Operation = Momentary On-Off
Case Material = Die Cast Aluminium
Switch Environment = Heavy Duty
IP Rating = IPX7
Guard Cover = No
Colour = Black
Dimensions = 94x46x152

 
Part Number
317718 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,495.96

฿ 5,664.26

FOOT SWITCHES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 317718 in the RS PRO Momentary On-Off Foot Switch - Die Cast Aluminium Case Material series.