1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Momentary On-Off Foot Switch - 16 SWG Mild Steel Case Material

FOOT SWITCHES

RS PRO Momentary On-Off Foot Switch - 16 SWG Mild Steel Case Material
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,507.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Switch Operation = Momentary On-Off
Case Material = 16 SWG Mild Steel
IP Rating = IPX2
Guard Cover = No
Colour = Black, Grey
Height = 24

 
Part Number
170806 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,507.49

฿ 1,671.74

FOOT SWITCHES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 170806 in the RS PRO Momentary On-Off Foot Switch - 16 SWG Mild Steel Case Material series.