1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Momentary Foot Switch - Cast Iron Case Material, SP-CO, 20 A Contact Current, 125 V, 250 V Contact Voltage

FOOT SWITCH

RS PRO Momentary Foot Switch - Cast Iron Case Material, SP-CO, 20 A Contact Current, 125 V, 250 V Contact Voltage
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,617.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = SP-CO
Switch Operation = Momentary
Case Material = Cast Iron
Contact Voltage Rating AC = 125 V, 250 V
Contact Current Rating = 20 A
Switch Environment = Heavy Duty
IP Rating = IP68
Guard Cover = Yes
Colour = Orange
Width = 228mm

 
Part Number
1253714 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,617.32

฿ 7,078.57

FOOT SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1253714 in the RS PRO Momentary Foot Switch - Cast Iron Case Material, SP-CO, 20 A Contact Current, 125 V, 250 V Contact Voltage series.