1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Medium Duty Latching Foot Switch - Die Cast Zinc Case Material, SP-CO, 20 A Contact Current, 125 V, 250 V

FOOT SWITCH

RS PRO Medium Duty Latching Foot Switch - Die Cast Zinc Case Material, SP-CO, 20 A Contact Current, 125 V, 250 V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,901.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = SP-CO
Switch Operation = Latching
Case Material = Die Cast Zinc
Contact Voltage Rating AC = 125 V, 250 V
Contact Current Rating = 20 A
Switch Environment = Medium Duty
IP Rating = IP20
Colour = Black
Width = 142.5mm

 
Part Number
1253708 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,901.85

฿ 3,934.76

FOOT SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1253708 in the RS PRO Medium Duty Latching Foot Switch - Die Cast Zinc Case Material, SP-CO, 20 A Contact Current, 125 V, 250 V series.