1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Light Industrial Momentary USB programmable foot switch - Glass Fibre Reinforced Polymer Case Material, Single

FOOT SWITCH

RS PRO Light Industrial Momentary USB programmable foot switch - Glass Fibre Reinforced Polymer Case Material, Single
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 18,072.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = Single Pole Single Throw (SPST)
Switch Operation = Momentary
Case Material = Glass Fibre Reinforced Polymer
Contact Voltage Rating AC = 5V
Contact Current Rating = 25 mA @ 5 V AC
Switch Environment = Light Industrial
IP Rating = IPX2
Guard Cover = No
Colour = Black
Length = 141mm

 
Part Number
474537 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 18,072.21

฿ 12,048.74

FOOT SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 474537 in the RS PRO Light Industrial Momentary USB programmable foot switch - Glass Fibre Reinforced Polymer Case Material, Single series.