1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Light Industrial Momentary On-Off Foot Switch - Thermoplastic Case Material, SPST-NO

ON-OFF FOOT SWITCH

RS PRO Light Industrial Momentary On-Off Foot Switch - Thermoplastic Case Material, SPST-NO
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,025.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = SPST-NO
Switch Operation = Momentary On-Off
Case Material = Thermoplastic
Switch Environment = Light Industrial
IP Rating = IPX7
Guard Cover = Yes
Colour = Black
Height = 40mm

 
Part Number
335381 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,025.89

฿ 2,017.36

ON-OFF FOOT SWITCH 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 335381 in the RS PRO Light Industrial Momentary On-Off Foot Switch - Thermoplastic Case Material, SPST-NO series.