1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Light Duty, Medium Duty Momentary Foot Switch - Steel Case Material, SPST-1NO, 10 A Contact Current, 250V

LIGHT DUTY FOOT SWITCH

RS PRO Light Duty, Medium Duty Momentary Foot Switch - Steel Case Material, SPST-1NO, 10 A Contact Current, 250V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,242.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = SPST-1NO
Switch Operation = Momentary
Case Material = Steel
Contact Voltage Rating AC = 250V
Contact Voltage Rating DC = 500V
Contact Current Rating = 10 A
Switch Environment = Light Duty, Medium Duty
IP Rating = IP20
Width = 103.5mm

 
Part Number
1222792 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,242.39

฿ 1,495.00

LIGHT DUTY FOOT SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1222792 in the RS PRO Light Duty, Medium Duty Momentary Foot Switch - Steel Case Material, SPST-1NO, 10 A Contact Current, 250V series.