1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Latching Heavy Duty Foot Switch - Die Cast Aluminium Case Material, 1NO 1NC, 6 A Contact Current, 230V Contact

LATCHING FOOT SWITCH

RS PRO Latching Heavy Duty Foot Switch - Die Cast Aluminium Case Material, 1NO 1NC, 6 A Contact Current, 230V Contact
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,027.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = 1NO 1NC
Switch Operation = Latching
Case Material = Die Cast Aluminium
Contact Voltage Rating AC = 230V
Contact Voltage Rating DC = 24V
Contact Current Rating = 6 A
Switch Environment = Heavy Duty
IP Rating = IP67
Guard Cover = Yes
Contact Material = Silver
Colour = Yellow
Height = 155mm

 
Part Number
841772 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12,027.01

฿ 8,018.41

LATCHING FOOT SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 841772 in the RS PRO Latching Heavy Duty Foot Switch - Die Cast Aluminium Case Material, 1NO 1NC, 6 A Contact Current, 230V Contact series.