1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO General Purpose Momentary Foot Switch - Thermoplastic Case Material, SP-CO, 1.75 A Contact Current, 24V Contact, Black, Grey

FOOT SWITCH

RS PRO General Purpose Momentary Foot Switch - Thermoplastic Case Material, SP-CO, 1.75 A Contact Current, 24V Contact, Black, Grey
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,065.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = SP-CO
Switch Operation = Momentary
Case Material = Thermoplastic
Contact Voltage Rating AC = 24V
Contact Voltage Rating DC = 24V
Contact Current Rating = 1.75 A
Switch Environment = General Purpose
IP Rating = IPX2
Contact Material = Silver
Colour = Black, Grey
Height = 26mm

Part Number
8086989 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,065.87

฿ 2,044.02

FOOT SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8086989 in the RS PRO General Purpose Momentary Foot Switch - Thermoplastic Case Material, SP-CO, 1.75 A Contact Current, 24V Contact, Black, Grey series.