1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RS CP-09 Multimeter Current Clamp Adapter AC, 200A, 16mm

CURRENT CLAMP ADAPTER

RS PRO RS CP-09 Multimeter Current Clamp Adapter AC, 200A, 16mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,215.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Adapter Type = AC
Maximum AC Current = 200A
Best Accuracy = ±2%
Resolution = ±1%
Maximum Conductor Size = 16mm
Safety Category = CAT II 600V
Output Type = Current
Connector Type = 4 mm Safety Plug
Maximum Operating Temperature = +30°C
Minimum Operating Temperature = 0°C
Model Number p = RS CP-09

 
Part Number
2050094
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,215.00

CURRENT CLAMP ADAPTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1