1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO IPM243F Power Clamp Meter, 600A dc, Max Current 600A ac CAT III 1000 V, CAT IV 600 V

POWER CLAMP METER

RS PRO IPM243F Power Clamp Meter, 600A dc, Max Current 600A ac CAT III 1000 V, CAT IV 600 V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,995.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Absolute Maximum AC Current Measurement = 600A ac
Absolute Maximum DC Current Measurement = 600A dc
Absolute Maximum AC Voltage Measurement = 1000V AC
Absolute Maximum DC Voltage Measurement = 1000V DC
Absolute Maximum Resistance Measurement = 100kΩ
Model Number = IPM243F
AC Current Measurement Resolution = 100mA
DC Current Measurement Resolution = 100mA
Best DC Current Accuracy = ±(1.5% rdg + 5dgts)
Clamp Meter Type = Power Clamp Meter
Best AC Current Accuracy = ±(1.5% rdg + 5dgts)
Best AC Voltage Accuracy = ±(1% rdg + 5dgts)
Best DC Voltage Accuracy = ±(0.7% rdg + 2dgts)
Power Source = Battery

 
Part Number
1233257
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,995.25

POWER CLAMP METER 1 Piece(s) 8 Day(s)

Loading...

  1. 1