1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO ICMA5 AC Open Jaw Clamp Meter, Max Current 200A ac CAT III 1000 V, CAT IV 600 V

AC OPEN JAW CLAMP METER

RS PRO ICMA5 AC Open Jaw Clamp Meter, Max Current 200A ac CAT III 1000 V, CAT IV 600 V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,289.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Absolute Maximum AC Current Measurement = 200A ac
Absolute Maximum AC Voltage Measurement = 1000V AC
Absolute Maximum DC Voltage Measurement = 1000V DC
Absolute Maximum Resistance Measurement = 2kΩ
Model Number = ICMA5
AC Current Measurement Resolution = 100mA
Clamp Meter Type = AC Open Jaw Clamp Meter
Best AC Current Accuracy = ±(3% rdg + 3dgts)
Best AC Voltage Accuracy = ±(1.5% rdg + 5dgts)
Best DC Voltage Accuracy = ±(1.5% rdg + 5dgts)
Height = 198mm

 
Part Number
1233232 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,289.65

฿ 6,193.41

AC OPEN JAW CLAMP METER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1233232 in the RS PRO ICMA5 AC Open Jaw Clamp Meter, Max Current 200A ac CAT III 1000 V, CAT IV 600 V series.