1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO ICMA1 AC/DC Clamp Meter, 300A dc, Max Current 300A ac CAT III 600 V

AC/DC CLAMP METER

RS PRO ICMA1 AC/DC Clamp Meter, 300A dc, Max Current 300A ac CAT III 600 V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,959.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Absolute Maximum AC Current Measurement = 300A ac
Absolute Maximum DC Current Measurement = 300A dc
Model Number = ICMA1
AC Current Measurement Resolution = 10mA
DC Current Measurement Resolution = 10mA
Best DC Current Accuracy = ±(1.5% rdg + 5dgts)
Clamp Meter Type = AC/DC Clamp Meter
Best AC Current Accuracy = ±(1.5% rdg + 5dgts)
True RMS = Yes
Safety Category = CAT III 600 V

 
Part Number
1233256
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,959.00

AC/DC CLAMP METER 1 Piece(s) 8 Day(s)

Loading...

  1. 1