1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO ICM30R AC/DC Clamp Meter, 300A dc, Max Current 300A ac CAT III 300V

AC/DC CLAMP METER

RS PRO ICM30R AC/DC Clamp Meter, 300A dc, Max Current 300A ac CAT III 300V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,725.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Absolute Maximum AC Current Measurement = 300A ac
Absolute Maximum DC Current Measurement = 300A dc
Absolute Maximum AC Voltage Measurement = 600V AC
Absolute Maximum DC Voltage Measurement = 600V DC
Absolute Maximum Resistance Measurement = 40MΩ
Model Number = ICM30R
AC Current Measurement Resolution = 10mA
DC Current Measurement Resolution = 10mA
Best DC Current Accuracy = ±(1% rdg + 2dgts)
Clamp Meter Type = AC/DC Clamp Meter
Best AC Current Accuracy = ±(1% rdg + 3dgts)
Best AC Voltage Accuracy = ±(1.5% rdg + 5dgts)
True RMS = Yes
DC Voltage Measurement Resolution = 100µV

 
Part Number
1233252
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,725.00

AC/DC CLAMP METER 1 Piece(s) 8 Day(s)

Loading...

  1. 1