1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO ICM3091N Power Clamp Meter, Max Current 400A ac

POWER CLAMP METER

RS PRO ICM3091N Power Clamp Meter, Max Current 400A ac
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,923.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Absolute Maximum AC Current Measurement = 400A ac
Absolute Maximum AC Voltage Measurement = 600V AC
Absolute Maximum DC Voltage Measurement = 600V DC
Absolute Maximum Resistance Measurement = 400Ω
Model Number = ICM3091N
AC Current Measurement Resolution = 10mA
Clamp Meter Type = Power Clamp Meter
Best AC Current Accuracy = ±(2% rdg + 10dgts)
Best AC Voltage Accuracy = ±(1.5% rdg + 10dgts)
Best DC Voltage Accuracy = ±(1% rdg + 5dgts)
Weight = 250g

 
Part Number
1232242
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,923.92

POWER CLAMP METER 1 Piece(s) 8 Day(s)

Loading...

  1. 1