1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO DT-388 Bluetooth AC Flexible Clamp Meter, Max Current 3kA AC CAT III 1000V, CAT IV 600V

AC FLEXIBLE CLAMP METER

RS PRO DT-388 Bluetooth AC Flexible Clamp Meter, Max Current 3kA AC CAT III 1000V, CAT IV 600V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,682.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Absolute Maximum AC Current Measurement = 3kA ac
Model Number = DT-388
Clamp Meter Type = AC Flexible Clamp Meter
True RMS = Yes
Safety Category = CAT III 1000V, CAT IV 600V

 
Part Number
2010209
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,682.00

AC FLEXIBLE CLAMP METER 1 Piece(s) 8 Day(s)

Loading...

  1. 1