1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO AC/DC Clamp Meter, 1000A DC, Max Current 1000A AC

AC/DC CLAMP METER

RS PRO AC/DC Clamp Meter, 1000A DC, Max Current 1000A AC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,733.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Absolute Maximum AC Current Measurement = 1000A ac
Absolute Maximum DC Current Measurement = 1000A dc
Absolute Maximum AC Voltage Measurement = 600V AC
Absolute Maximum DC Voltage Measurement = 600V DC
Absolute Maximum Resistance Measurement = 500Ω
Best DC Current Accuracy = ±2.5% + 5 Digits
Clamp Meter Type = AC/DC Clamp Meter
Best AC Current Accuracy = ±2.5% + 5 Digits
Best AC Voltage Accuracy = ±1% + 30 Digits
Best DC Voltage Accuracy = ±0.1% + 4 Digits
Power Source = Battery

 
Part Number
2003702
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,733.00

AC/DC CLAMP METER 1 Piece(s) 8 Day(s)

Loading...

  1. 1