RS PRO, 40 Pole Flat Ribbon Cable Connector, Male Interface Module, DIN Rail Mount

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Gender = Male
    Wire Size = 22 → 14 AWG
    Number of Contacts = 40
    Connector Type = Flat Ribbon Cable
    Mounting Type = DIN Rail Mount
    Test Proof Voltage = 0.67kV AC
    Voltage Rating = 125 V AC/DC
    Current Rating = 1A
    Cable CSA = 0.2 → 2.5mm²
    Dimensions = 113 x 61 x 47mm
    Depth = 47mm
    Length = 113mm
    Width = 61mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat