RS PRO Single Pole Single Throw (SPST) Momentary Push Button Switch, IP67, 13.6 (Dia.)mm, PCB, 30V DC

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Switch Operation = Momentary
    Mounting Type = PCB
    Illuminated = No
    Contact Configuration = Single Pole Single Throw (SPST)
    Panel Cut Out Size = 13.6 (Dia.)mm
    Panel Cut Out Diameter = 13.6mm
    IP Rating = IP67
    Actuator Colour = Black
    Voltage Rating = 30V dc
    Contact Current Rating = 400 mA @ 32 V ac
    Actuator Shape = Square
    Actuator Type = Cap

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat