1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Single Pole Single Throw (SPST) Momentary Miniature Push Button Switch, 8 (Dia.)mm, Panel Mount, 120/250V AC (734-6827)

PUSH BUTTON SWITCH

RS PRO Single Pole Single Throw (SPST) Momentary Miniature Push Button Switch, 8 (Dia.)mm, Panel Mount, 120/250V AC (734-6827)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Switch Operation = Momentary
Mounting Type = Panel Mount
Illuminated = No
Contact Configuration = 1-pole on-off switch
Panel Cut Out Size = 8 (Dia.)mm
Panel Cut Out Diameter = 8mm
Actuator Colour = Black
Voltage Rating = 120/250V ac
Contact Current Rating = 100 mA @ 30 V dc
Actuator Shape = Cylinder
Terminal Type = Solder

 
Part Number
734-6827 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 210.96

฿ 148.92

PUSH BUTTON SWITCH 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 734-6827 in the RS PRO Single Pole Single Throw (SPST) Momentary Miniature Push Button Switch, 8 (Dia.)mm, Panel Mount, 120/250V AC series.