1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Single Pole Single Throw (SPST) Miniature Push Button Switch, IP68, 125 V AC @ 125 mA, 32 V AC @ 400 mA, 50 V DC

SWITCH OPTION/ACCESSORIES

RS PRO Single Pole Single Throw (SPST) Miniature Push Button Switch, IP68, 125 V AC @ 125 mA, 32 V AC @ 400 mA, 50 V DC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 451.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = Single Pole Single Throw (SPST)
IP Rating = IP68
Terminal Type = PCB

Part Number
175-9587 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 451.67

฿ 318.83

SWITCH OPTION/ACCESSORIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 175-9587 in the RS PRO Single Pole Single Throw (SPST) Miniature Push Button Switch, IP68, 125 V AC @ 125 mA, 32 V AC @ 400 mA, 50 V DC series.