1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Single Pole Double Throw (SPDT) Momentary Push Button Switch, 6.35 (Dia.)mm, PCB, 32/50/125V AC (734-6791)

PUSH BUTTON SWITCH

RS PRO Single Pole Double Throw (SPDT) Momentary Push Button Switch, 6.35 (Dia.)mm, PCB, 32/50/125V AC (734-6791)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 209.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Switch Operation = Momentary
Mounting Type = PCB
Illuminated = No
Contact Configuration = Single Pole Double Throw (SPDT)
Panel Cut Out Size = 6.35 (Dia.)mm
Panel Cut Out Diameter = 6.35mm
Voltage Rating = 32/50/125V AC
Contact Current Rating = 3 A @ 120 V AC
Actuator Shape = Cylinder
Contact DC Voltage Rating = 28V

 
Part Number
734-6791 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 209.28

฿ 147.73

PUSH BUTTON SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 734-6791 in the RS PRO Single Pole Double Throw (SPDT) Momentary Push Button Switch, 6.35 (Dia.)mm, PCB, 32/50/125V AC (734-6791) series.