RS PRO Single Pole Double Throw (SPDT) Momentary Push Button Switch, 6.35 (Dia.)mm, PCB, 32/50/125V AC (734-6788)

Brand :
RS Pro
Caution
Product Description
Specifications
Switch Operation = Momentary
Mounting Type = PCB
Illuminated = No
Contact Configuration = Single Pole Double Throw (SPDT)
Panel Cut Out Size = 6.35 (Dia.)mm
Panel Cut Out Diameter = 6.35mm
Actuator Colour = White
Voltage Rating = 32/50/125V AC
Contact Current Rating = 3 A @ 120 V AC
Actuator Shape = Cylinder
Terminal Type = Through Hole