RS PRO Single Pole Double Throw (SPDT) Momentary Green LED Push Button Switch, IP67, 22.2 (Dia.)mm, Panel Mount, 250V AC

Brand :
RS Pro
Caution
Product Description
Specifications
Switch Operation = Momentary
Mounting Type = Panel Mount
Illuminated = Yes
Contact Configuration = Single Pole Double Throw (SPDT)
Panel Cut Out Size = 22.2 (Dia.)mm
Panel Cut Out Diameter = 22.2mm
LED Colour = Green
IP Rating = IP67
Voltage Rating = 250V ac
Contact Current Rating = 3 A, 5 A
Actuator Shape = Flat
Terminal Type = Solder