1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Single Pole Double Throw (SPDT) Momentary Blue LED Push Button Switch, IP67, 19.2 (Dia.)mm, Panel Mount, 250V AC

PUSH BUTTON SWITCH

RS PRO Single Pole Double Throw (SPDT) Momentary Blue LED Push Button Switch, IP67, 19.2 (Dia.)mm, Panel Mount, 250V AC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,076.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Switch Operation = Momentary
Mounting Type = Panel Mount
Illuminated = Yes
Contact Configuration = Single Pole Double Throw (SPDT)
Panel Cut Out Size = 19.2 (Dia.)mm
Panel Cut Out Diameter = 19.2mm
LED Colour = Blue
IP Rating = IP67
Actuator Colour = Silver
Voltage Rating = 250V ac
Contact Current Rating = 5 A
Actuator Shape = Round
Terminal Type = Solder Pin

 
Part Number
111-3783 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,076.49

฿ 759.89

PUSH BUTTON SWITCH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 111-3783 in the RS PRO Single Pole Double Throw (SPDT) Momentary Blue LED Push Button Switch, IP67, 19.2 (Dia.)mm, Panel Mount, 250V AC series.