RS PRO Single Pole Double Throw (SPDT) Maintained White LED Push Button Switch, IP67, 19.1 (Dia.)mm, Panel Mount, Power

Brand :
RS Pro
Caution
Product Description
Specifications
Switch Operation = Maintained
Mounting Type = Panel Mount
Illuminated = Yes
Contact Configuration = Single Pole Double Throw (SPDT)
Panel Cut Out Size = 19.1 (Dia.)mm
Panel Cut Out Diameter = 19.1mm
LED Colour = White
IP Rating = IP67
Voltage Rating = 250 / 125V ac
Contact Current Rating = 16 A, 26 A
Actuator Shape = Flat
Terminal Type = Quick Connect