RS PRO Single Pole Double Throw (SPDT) Latching Green LED Push Button Switch, IP67, 19.2 (Dia.)mm, Panel Mount, 250V AC

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Switch Operation = Latching
    Mounting Type = Panel Mount
    Illuminated = Yes
    Contact Configuration = Single Pole Double Throw (SPDT)
    Panel Cut Out Size = 19.2 (Dia.)mm
    Panel Cut Out Diameter = 19.2mm
    LED Colour = Green
    IP Rating = IP67
    Actuator Colour = Silver
    Voltage Rating = 250V ac
    Contact Current Rating = 5 A
    Actuator Shape = Round
    Actuator Type = Flat

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat