RS PRO Male SMA to Male SMA Coaxial Cable, RG174, 50 Ω, 1m

Brand :
RS Pro
Caution
Product Description
Specifications
Terminated/Unterminated = Terminated
Coaxial Type = RG174
Connector A = SMA
Connector A Gender = Male
Connector B = SMA
Connector B Gender = Male
Characteristic Impedance = 50 Ω
Length = 1m
Sheath Colour = Black
Manufacturer Part No. = CH370801020