RS PRO Male N to Male N Coaxial Cable, RG214, 50 Ω, 2m

Brand :
RS Pro
Caution
Product Description
Specifications
Terminated/Unterminated = Terminated
Coaxial Type = RG214
Connector A = Male N
Connector A Gender = Male
Connector B = Male N
Connector B Gender = Male
Characteristic Impedance = 50 Ω
Length = 2m
Manufacturer Part No. = RS426-2189