1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Male BNC to Male BNC Coaxial Cable, RG59, 75 Ω, 1m

COAXIAL CABLE

RS PRO Male BNC to Male BNC Coaxial Cable, RG59, 75 Ω, 1m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 310.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Terminated/Unterminated = Terminated
Coaxial Type = RG59
Connector A = BNC
Connector A Gender = Male
Connector B = BNC
Outer Diameter = 6.15mm
Connector B Gender = Male
Characteristic Impedance = 75 Ω
Attenuation = 0.73 dB/m @ 50 MHz
Length = 1m
Sheath Colour = Black
Maximum Operating Temperature = +80°C

 
Part Number
1222148 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 310.15

฿ 218.93

COAXIAL CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1222148 in the RS PRO Male BNC to Male BNC Coaxial Cable, RG59, 75 Ω, 1m series.