1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Female SMA to Male SMA Coaxial Cable, 50 Ω, 100mm

COAXIAL CABLE

RS PRO Female SMA to Male SMA Coaxial Cable, 50 Ω, 100mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,412.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Terminated/Unterminated = Terminated
Connector A = Female SMA
Connector A Gender = Female
Connector B = Male SMA
Connector B Gender = Male
Characteristic Impedance = 50 Ω
Length = 100mm
Sheath Colour = Black
Voltage Rating = 250 V
Manufacturer Part No. = R-132G1110100C

 
Part Number
7942879 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,412.23

฿ 996.89

COAXIAL CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7942879 in the RS PRO Female SMA to Male SMA Coaxial Cable, 50 Ω, 100mm series.