RS PRO Coaxial Cable, RG223, 50 Ω, 100m

Brand :
RS Pro
Caution
Product Description
Specifications
Terminated/Unterminated = Unterminated
Coaxial Type = RG223
Outer Diameter = 5.4mm
Characteristic Impedance = 50 Ω
Length = 100m
Sheath Colour = Black
Sheath Material = PVC