1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Coaxial Cable, RG178B/U, 50 Ω

COAXIAL CABLE

RS PRO Coaxial Cable, RG178B/U, 50 Ω
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,861.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Terminated/Unterminated = Unterminated
Coaxial Type = RG178B/U
Outer Diameter = 1.85mm
Characteristic Impedance = 50 Ω
Attenuation = 151 dB @ 1GHz
Sheath Colour = Brown
Conductor Strand Type = Stranded
Minimum Operating Temperature = -70°C

 
Part Number
9060635 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12,861.99

฿ 8,575.09

COAXIAL CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9060635 in the RS PRO Coaxial Cable, RG178B/U, 50 Ω series.